HELUFLON®-FEP-6Y tinned brown 1 x 1 mm²
Part No. 25554
Item Details HELUFLON®-FEP-6Y tinned brown 1 x 1 mm²
- Part No.
- 25554
- Item description
- HELUFLON®-FEP-6Y tinned brown 1 x 1 mm²
- Outer Ø mm (approx.)
- 1.8
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 12.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892238079
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y tinned brown 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |