HELUFLON®-FEP-6Y tinned brown 1 x 0,75 mm² Part No. 25544

Item Details

Part No.
25544
Item description
HELUFLON®-FEP-6Y tinned brown 1 x 0,75 mm²
Outer Ø mm (approx.)
1.5
Cu factor per km
7.2
Weight kg/km (approx.)
9.7
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892237997
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible