HELUFLON®-FEP-6Y silver-plated blue 1 x 4 mm²
Part No. 20333
Item Details HELUFLON®-FEP-6Y silver-plated blue 1 x 4 mm²
- Part No.
- 20333
- Item description
- HELUFLON®-FEP-6Y silver-plated blue 1 x 4 mm²
- Outer Ø mm (approx.)
- 3.2
- Cu factor per km
- 38.0
- Weight kg/km (approx.)
- 43.1
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Individual quantities available
- yes
- EAN / GTIN
- 4060892236549
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y silver-plated blue 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |