HELUFLON®-FEP-6Y silver-plated green-yellow 1 x 2,5 mm² Part No. 20327

Item Details

Part No.
20327
Item description
HELUFLON®-FEP-6Y silver-plated green-yellow 1 x 2,5 mm²
Outer Ø mm (approx.)
2.6
Cu factor per km
24.0
Weight kg/km (approx.)
26.4
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892236501
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible