HELUCONTROL® 2516 / 600 BLACK 2 x 14 AWG Part no. 83624
  • UL certification
  • CSA certification
  • UL Style 2516
  • 600 V
  • 105°C

Item Details

Part no.
83624
Item description
HELUCONTROL® 2516 / 600 BLACK 2 x 14 AWG
Sheath colour
black (RAL 9005)
Outer Ø mm (approx.)
8.4
Cu factor per km
39.6
Weight kg/km (approx.)
120.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892087097
Customs tariff number
85444995

Technical Data

PVC control and connection cable acc. to UL-Std. 758 (AWM) Style 2516, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -10°C to +105°C
fixed -40°C to +105°C
Nominal voltage UL (AWM) AC 600 V
Test voltage core/core 2000 V
Breakdown voltage 4000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded, AWG sizes
      • Wire structure:
      • 14 AWG: 44 x 0.247 mm
      • 12 AWG: 70 x 0.247 mm
      • Core insulation: PVC acc. to UL-Std. 1581 Tab. 50.182 (105°C)
      • Core identification: see datasheet
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182 (105°C), CSA-Std. C22.2 No. 210
      • Sheath colour: see datasheet

Properties

      • resistant to: oil, solvents, acids, alkalis
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1

Application

      • UL-/CSA-approved, flexible control and connecting cable for use in machine tools, assembly lines, conveyor belts, plant construction, air conditioning systems, in iron and steel mills.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible