07Z-K dark blue-white 1 x 1.5 mm²
Part No. 51407
- halogen-free single core
- finely stranded
- bare wire
Item Details 07Z-K dark blue-white 1 x 1.5 mm²
- Part No.
- 51407
- Item description
- 07Z-K dark blue-white 1 x 1.5 mm²
- Core Colour
- dark blue-white
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 2.8 - 3.5
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 24.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892222436
- Customs tariff number
- 85444995
Technical Data 07Z-K dark blue-white 1 x 1.5 mm²
Single core, H07Z-K acc. to DIN VDE 0285-525-3-41 / DIN EN 50525-3-41; 07Z-K in alignment with DIN VDE 0285-525-3-41 / DIN EN 50525-3-41 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | AC U0/U 450/750 V |
Test voltage | 2500 V |
Minimum bending radius | fixed <8 mm: 4x Outer-ø 8-12 mm: 5x Outer-ø >12 mm: 6x Outer-ø |
Details 07Z-K dark blue-white 1 x 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Foil wrapping around conductor permissible
-
- Core insulation: cross-linked polyolefin acc. to DIN VDE 0207-363-5 / DIN EN 50363-5 (compound type EI5)
-
- Core identification: see datasheet
Properties
-
- resistant to: ozone
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- halogen-free acc. to DIN VDE 0285-525-1 / DIN EN 50525-1 Appendix B
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
-
- certifications and approvals:
- H07Z-K: HAR
- H07Z-K: EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- Approved core colours: black, green-yellow, blue, brown, red, white, grey, violet, orange, pink
Application
-
- For applications that require a low development of smoke and corrosive gases in case of fire. Installation in pipes on and under plaster or in similar enclosed systems. Suitable for protected, permanent laying in lighting installations or switch and control devices up to 1000V AC or 750V DC against earth.