H07RN8-F black 4 G 1,5 mm²
Part No. 37331
Item Details H07RN8-F black 4 G 1,5 mm²
- Part No.
- 37331
- Item description
- H07RN8-F black 4 G 1,5 mm²
- Outer Ø mm (approx.)
- 10.2 - 13.1
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 200.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892165122
- Customs tariff number
- 85444995
Technical Data H07RN8-F black 4 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |