H07RN8-F black 4 G 1 mm² Part No. 37330
  • HAR Certification
  • EAC Certification
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
37330
Item description
H07RN8-F black 4 G 1 mm²
Outer Ø mm (approx.)
9.2 - 11.9
Cu factor per km
38.0
Weight kg/km (approx.)
150.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892165115
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible