H07RN8-F black 3 G 16 mm²
Part No. 37319
Item Details H07RN8-F black 3 G 16 mm²
- Part No.
- 37319
- Item description
- H07RN8-F black 3 G 16 mm²
- Outer Ø mm (approx.)
- 21.8 - 27.6
- Cu factor per km
- 461.0
- Weight kg/km (approx.)
- 1050.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892165009
- Customs tariff number
- 85444995
Technical Data H07RN8-F black 3 G 16 mm²
All technical data can be found in the data sheet in the Downloads section |