H07RN8-F black 2 x 6 mm² Part No. 37309
  • HAR Certification
  • EAC Certification
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
37309
Item description
H07RN8-F black 2 x 6 mm²
Outer Ø mm (approx.)
13.1 - 16.8
Cu factor per km
115.0
Weight kg/km (approx.)
330.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892164903
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible