(H)05Z1Z1-F yellow 5 G 1,5 mm² Part No. 30395
  • Halogen-free (LS0H)
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
30395
Item description
(H)05Z1Z1-F yellow 5 G 1,5 mm²
Outer Ø mm (approx.)
10
Cu factor per km
72.0
Weight kg/km (approx.)
169.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892077203
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible