H05V-U white 1 x 1 mm² Coil in cardboard box (100m)
Part No. 28782
- PVC single core
- solid
Item Details H05V-U white 1 x 1 mm² Coil in cardboard box (100m)
- Part No.
- 28782
- Item description
- H05V-U white 1 x 1 mm² Coil in cardboard box (100m)
- Core Colour
- white (RAL 9003)
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 2.2 - 2.7
- Cu factor per km
- 9.6
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892201516
- Customs tariff number
- 85444995
Technical Data H05V-U white 1 x 1 mm² Coil in cardboard box (100m)
PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible +5°C to +70°C fixed -30°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage | 2000 V |
Minimum bending radius | fixed 4x Outer-Ø |
Details H05V-U white 1 x 1 mm² Coil in cardboard box (100m)
Cable Structure
-
- Copper conductor bare, solid acc. to DIN VDE 0295 Class 1 / IEC 60228 Class 1
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
-
- Core identification: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- For installation in electrical conduits, on and under plaster, but only for signal and control circuits. Suitable for protected and fixed installation in appliances and luminaires.