H05SST-F black 4 G 2,5 mm²
Part No. 22357
Item Details H05SST-F black 4 G 2,5 mm²
- Part No.
- 22357
- Item description
- H05SST-F black 4 G 2,5 mm²
- Outer Ø mm (approx.)
- 11.7 - 14.8
- Cu factor per km
- 96.0
- Weight kg/km (approx.)
- 224.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157219
- Customs tariff number
- 85444995
Technical Data H05SST-F black 4 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |