H05SST-F black 5 G 1 mm² Part No. 22350
  • HAR Certification
  • EAC Certification
  • VDE Certification
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
22350
Item description
H05SST-F black 5 G 1 mm²
Outer Ø mm (approx.)
9.0 - 11.3
Cu factor per km
48.0
Weight kg/km (approx.)
137.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892157141
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible