H05SS-F black 3 G 4 mm²
Part No. 22306
Item Details H05SS-F black 3 G 4 mm²
- Part No.
- 22306
- Item description
- H05SS-F black 3 G 4 mm²
- Outer Ø mm (approx.)
- 11.3 - 14.5
- Cu factor per km
- 115.0
- Weight kg/km (approx.)
- 251.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157431
- Customs tariff number
- 85444995
Technical Data H05SS-F black 3 G 4 mm²
All technical data can be found in the data sheet in the Downloads section |