![ZEI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94240_PF_1520x1160.jpg)
![ZEI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94240_PF_1520x1160.jpg)
Nickel plated brass strain relief ZEI PG 29
Part no. 94246
Item Details Nickel plated brass strain relief ZEI PG 29
- Part no.
- 94246
- Item description
- Nickel plated brass strain relief ZEI PG 29
- Thread type
- PG
- Size
- PG 29
- Thread length mm
- 10.0
- Spanner size mm
- 42
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892375682
- Customs tariff number
- 74198090
Technical Data Nickel plated brass strain relief ZEI PG 29
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details Nickel plated brass strain relief ZEI PG 29
Cable Structure
-
- Material: Brass, nickel plated
-
- with female thread
Notes
-
- Legend:
- Dimensions
- SI - Size of the internal thread
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For relieving strain on lines where protection tubes are used.