Nickel plated brass strain relief ZEI PG 7

Nickel plated brass strain relief ZEI PG 7 Part no. 94240

Item Details

Part no.
94240
Item description
Nickel plated brass strain relief ZEI PG 7
Thread type
PG
Size
PG 7
Thread length mm
7.0
Spanner size mm
16
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892375637
Customs tariff number
74198090

Technical Data

Nickel plated brass strain relief
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated
      • with female thread

Notes

      • Legend:
      • Dimensions
      • SI - Size of the internal thread
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For relieving strain on lines where protection tubes are used.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible