VSK-EX PG 7 black Part no. 91447
  • Halogen-free (LS0H)

Item Details

Part no.
91447
Item description
VSK-EX PG 7 black
Thread type
PG
Size
PG 7
Colour
black (RAL 9005)
Thread length mm
8.5
Spanner size mm
15
Height mm
13
Angle size mm
16.5
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892368530
Customs tariff number
39174000

Technical Data

PA EX screwed plug acc. to DIN EN 50014, DIN EN 50019
Temperature range -20°C to +90°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Polyamide (PA)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free

Tests

      • Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2014

Notes

      • Approval: DMT 03 ATEX E 049
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • H - Height
      • SZ - Spanner Size
      • C - Corner dimension

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible