![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_1520x1160.jpg)
Sealing billets white 11.00 - 30.00
Part no. 903513
Item Details Sealing billets white 11.00 - 30.00
- Part no.
- 903513
- Item description
- Sealing billets white 11.00 - 30.00
- Colour
- white
- Material
- Polyoxymethylen (POM)
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892360411
- Customs tariff number
- 39269097
Technical Data Sealing billets white 11.00 - 30.00
PVDF sealing billets | |
Temperature range | -20°C to +100°C |
Details Sealing billets white 11.00 - 30.00
Cable Structure
-
- Material: Polyoxymethylen (POM)
-
- Material:
- black (RAL 9005): null
- natural: Polyamide (PA)
- white: Polyoxymethylen (POM)
Notes
-
- Legend:
- Dimensions
- L - Length
- d - Inner diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For not assigned penetrations.