![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_PF_1520x1160.jpg)
![VSB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903515_PF_1520x1160.jpg)
PVDF sealing billets VSB 6.0 x 28.00 mm natural
Part no. 11022565
Item Details PVDF sealing billets VSB 6.0 x 28.00 mm natural
- Part no.
- 11022565
- Item description
- PVDF sealing billets VSB 6.0 x 28.00 mm natural
- Colour
- natural
- Diameter x Length mm
- 6.0 x 28.00
- Material
- Polyamide (PA)
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892537882
- Customs tariff number
- 39269097
Technical Data PVDF sealing billets VSB 6.0 x 28.00 mm natural
PVDF sealing billets | |
Temperature range | -30°C to +100°C |
Details PVDF sealing billets VSB 6.0 x 28.00 mm natural
Cable Structure
-
- Material:
- black (RAL 9005): polyvinylidene fluoride (PVDF)
- natural: Polyamide (PA)
- white: Polyoxymethylen (POM)
Notes
-
- Legend:
- Dimensions
- L - Length
- d - Inner diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For not assigned penetrations.