Vehicle Cable FLY red-yellow 1 x 2,5 mm² Part no. 40585

Item Details

Part no.
40585
Item description
Vehicle Cable FLY red-yellow 1 x 2,5 mm²
Outer Ø mm (approx.)
3.3 - 3.6
Cu factor per km
24.0
Weight kg/km (approx.)
32.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892215056
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible