Vehicle Cable FLY green-white 1 x 25 mm²
Part no. 40512
Item Details Vehicle Cable FLY green-white 1 x 25 mm²
- Part no.
- 40512
- Item description
- Vehicle Cable FLY green-white 1 x 25 mm²
- Outer Ø mm (approx.)
- 9.4 - 10.4
- Cu factor per km
- 240.0
- Weight kg/km (approx.)
- 288.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892214325
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY green-white 1 x 25 mm²
All technical data can be found in the data sheet in the Downloads section |