![USH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91200_TZ_1520x1160.jpg)
![USH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91200_TZ_1520x1160.jpg)
Corrugated protection tube holder USH 34.5 black
Part no. 93499
Item Details Corrugated protection tube holder USH 34.5 black
- Part no.
- 93499
- Item description
- Corrugated protection tube holder USH 34.5 black
- Colour
- black
- Height mm
- 48
- Suitable for tube outer Ø mm
- 34.5
- Width mm
- 38.2
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892382321
- Customs tariff number
- 39174000
Technical Data Corrugated protection tube holder USH 34.5 black
Corrugated protection tube holder | |
Temperature range | -30°C to +100°C |
Details Corrugated protection tube holder USH 34.5 black
Cable Structure
-
- Material: Polycarbonat (PC)
-
- with flange pipe holder
-
- Flammability acc. to UL 94
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
-
- resistant to: alkalis, weak acids, fuels, alcohol, mineral oils
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube holder for HELUcond protection tube. Universal, high-strength tube holder with double struts.
- Fastening bores suitable for horizontal and vertical rail systems in control cabinet.