UNI-DICHT-VK-MS PG 36 SZ 50 Part no. 904228

Item Details

Part no.
904228
Item description
UNI-DICHT-VK-MS PG 36 SZ 50
Thread type
PG
Size
PG 36
Thread length mm
9.0
Spanner size mm
50
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892360800
Customs tariff number
74122000

Technical Data

Nickel plated brass gland body
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated
      • with TPE sealing inserts

Properties

      • easy to assemble, time and cost savings

Tests

      • Test standard EN 62444

Notes

      • Gland body M20x1.5 (part no. 904212) is populated by inserts PG11; part no. 904213 is used with inserts PG13.5.
      • Part No. 904215 and 904225 cap aperture 18mm.
      • Part No. 904216 and 904226 cap aperture 21mm.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible