TRAYCONTROL® 530 grey 41 G 1,32 mm² Part no. 66878
  • UL certification
  • CSA certification
  • UKCA certification

Item Details

Part no.
66878
Item description
TRAYCONTROL® 530 grey 41 G 1,32 mm²
Outer Ø mm (approx.)
23.4
Cu factor per km
520.0
Weight kg/km (approx.)
967.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892019272
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible