TRAYCONTROL® 300-C grey 20 x 26 AWG (0,154 mm²) Part no. 62729
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
62729
Item description
TRAYCONTROL® 300-C grey 20 x 26 AWG (0,154 mm²)
Outer Ø mm (approx.)
8
Cu factor per km
40.0
Weight kg/km (approx.)
79.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892094859
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible