Tauchflex-R blue 4 G 120 mm² Part no. 37146
  • EAC certification
  • UKCA certification

Item Details

Part no.
37146
Item description
Tauchflex-R blue 4 G 120 mm²
Outer Ø mm (approx.)
56.1
Cu factor per km
4608.0
Weight kg/km (approx.)
7200.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892163111
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible