Silicone insulating tube SI 12 Part no. 94745

Item Details

Part no.
94745
Item description
Silicone insulating tube SI 12
Colour
natural
Wall thickness mm
0.8
Inner Ø mm
12.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892394355
Customs tariff number
39173200

Technical Data

Silicone insulating tube acc. to DIN 40628
Temperature range -60°C to +200°C

Details

Cable Structure

      • Material: Silicone

Properties

      • softener free
      • heavy metal free
      • physiologically and toxicologically harmless
      • with good chemical resistance
      • weather-resistant
      • ozone-resistant
      • UV resistant

Notes

      • weichmacherfrei, schwermetallfrei, physiologisch und toxikologisch unbedenklich mit guter chemischer Beständigkeit

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for insulating
      • bundling wires and lines

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible