![STV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90090_TZ_1520x1160.jpg)
![STV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90090_TZ_1520x1160.jpg)
Nickel plated hexagonal brass cable gland STV M32 x 1.5 SZ 39
Part no. 90094
Item Details Nickel plated hexagonal brass cable gland STV M32 x 1.5 SZ 39
- Part no.
- 90094
- Item description
- Nickel plated hexagonal brass cable gland STV M32 x 1.5 SZ 39
- Thread type
- metric
- Size
- M32 x 1.5
- Cable Ø from / to mm
- 18.0 - 27.0
- Thread length mm
- 6.0
- Spanner size mm
- 39
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892369506
- Customs tariff number
- 74122000
Technical Data Nickel plated hexagonal brass cable gland STV M32 x 1.5 SZ 39
Nickel plated hexagonal brass cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details Nickel plated hexagonal brass cable gland STV M32 x 1.5 SZ 39
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Natural rubber (NR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- protection against ingress of water and foreign material into enclosure
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated hexagonal brass cable gland STV M32 x 1.5 SZ 39
Accessories
Products that match this product