![STR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98088_TZ_1520x1160.jpg)
![STR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98088_TZ_1520x1160.jpg)
Nickel plated round brass cable gland STR PG 29 (CD 26.0 - 28.0 mm)
Part no. 90536
Item Details Nickel plated round brass cable gland STR PG 29 (CD 26.0 - 28.0 mm)
- Part no.
- 90536
- Item description
- Nickel plated round brass cable gland STR PG 29 (CD 26.0 - 28.0 mm)
- Thread type
- PG
- Size
- PG 29
- Cable Ø from / to mm
- 26.0 - 28.0
- Thread length mm
- 8.0
- Spanner size mm
- 37
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892369797
- Customs tariff number
- 74122000
Technical Data Nickel plated round brass cable gland STR PG 29 (CD 26.0 - 28.0 mm)
Nickel plated round brass cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +90°C |
Protection class | IP 54 |
Details Nickel plated round brass cable gland STR PG 29 (CD 26.0 - 28.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Natural rubber (NR)
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated round brass cable gland STR PG 29 (CD 26.0 - 28.0 mm)
Accessories
Products that match this product