Crimp cable lug ST-RP HABM Plugs red

Crimp cable lug ST-RP HABM Plugs red Part no. 91422
  • Halogen-free (LS0H)

Item Details

Part no.
91422
Item description
Crimp cable lug ST-RP HABM Plugs red
Type
HABM
Colour
red
cross-section from / to mm²
0.50 - 1.00
Design
Plugs
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416026
Customs tariff number
85369010

Technical Data

Crimp cable lug
Flange shape Round pin plugs
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polyamide (PA)
      • partially insulated

Properties

      • halogen-free
      • widened shaft; allows easy and safe insertion of conductor

Notes

      • Legend:
      • Dimensions
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • PA-isolierte Quetschkabelschuhe für Querschnitte von 0,25 bis 6,0 mm²
      • Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse)
      • Isolierung mit hoher dielektrischer Festigkeit

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible