![ST-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91426_PF_1520x1160.jpg)
![ST-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91426_PF_1520x1160.jpg)
ST-C Butt Connectors HAA 15 red
Part no. 91426
Item Details ST-C Butt Connectors HAA 15 red
- Part no.
- 91426
- Item description
- ST-C Butt Connectors HAA 15 red
- Type
- HAA 15
- Colour
- red
- cross-section from / to mm²
- 0.50 - 1.50
- Design
- Butt Connectors
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416088
- Customs tariff number
- 85369010
Technical Data ST-C Butt Connectors HAA 15 red
Insulated solderless terminals | |
Temperature range | -60°C to +125°C |
Details ST-C Butt Connectors HAA 15 red
Cable Structure
-
- Sleeve: copper
-
- Surface: tinned
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- Insulated with high dielectric strength
Application
-
- Simple cable inlet through Easy-Entry (expanded sleeve)