Cable Marker Clips SR 15 3 white Part no. 95663

Item Details

Part no.
95663
Item description
Cable Marker Clips SR 15 3 white
Type
SR 15
Colour
white
cross-section from / to mm²
10.00 - 16.00
Cable Ø from / to mm
5.8 - 8.5
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892408076
Customs tariff number
39269097

Technical Data

Cable Marker Clips

Details

Cable Structure

      • Material: Copolymer

Properties

      • resistant to: oil, chemical cleaning supplies, fuels, alkalis
      • low halogen content

Notes

      • 1 unit = 10 rods with each 30 rings. Product 956xx up to 959xx without rod. The rod can be ordered separately.

Application

      • Simple handling afforded by applicator characterise these marking rings. The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb. The marker sits tight on the cable without slip. Available in white or yellow with black marking.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible