![SPSP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91777_PF_1520x1160.jpg)
![SPSP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91777_PF_1520x1160.jpg)
Polyoelfin shrink tube SPSP 12.7 blue
Part no. 92381
Item Details Polyoelfin shrink tube SPSP 12.7 blue
- Part no.
- 92381
- Item description
- Polyoelfin shrink tube SPSP 12.7 blue
- Colour
- blue
- Inner Ø after shrinkage mm
- 6.4
- Inner Ø before shrinkage mm
- 12.7
- Wall thickness mm
- 0.64
- Metres per Packaging Unit
- 10
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892395642
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube SPSP 12.7 blue
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube SPSP 12.7 blue
Cable Structure
-
- Material: Polyolefin
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components
Properties
-
- self-extinguishing
-
- flame-retardant