![SPRO - 3:1](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903035_1520x1160.jpg)
![SPRO - 3:1](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903035_1520x1160.jpg)
Shrunk tube SPRO 3:1 rolls 9.5 mm transparent
Part no. 903044
Item Details Shrunk tube SPRO 3:1 rolls 9.5 mm transparent
- Part no.
- 903044
- Item description
- Shrunk tube SPRO 3:1 rolls 9.5 mm transparent
- Colour
- transparent
- Metres per Packaging Unit
- 75
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892396137
- Customs tariff number
- 39173200
Technical Data Shrunk tube SPRO 3:1 rolls 9.5 mm transparent
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 3:1 rolls 9.5 mm transparent
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction