Polyoelfin shrink tube SPRO - 3:1 yellow 6.4

Polyoelfin shrink tube SPRO - 3:1 yellow 6.4 Part no. 903032

Item Details

Part no.
903032
Item description
Polyoelfin shrink tube SPRO - 3:1 yellow 6.4
Colour
yellow
Inner Ø after shrinkage mm
2.0
Inner Ø before shrinkage mm
6.4
Wall thickness mm
0.65
Metres per Packaging Unit
75
Cut-to-length service available
no
EAN / GTIN
4060892397202
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 3:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible