![SiD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M46100_PF_1520x1160.jpg)
![SiD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M46100_PF_1520x1160.jpg)
SiD brown 1 x 2,5 mm²
Part no. 46704
Item Details SiD brown 1 x 2,5 mm²
- Part no.
- 46704
- Item description
- SiD brown 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 3.2
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 28.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892249716
- Customs tariff number
- 85444995
Technical Data SiD brown 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |