![SD-XXL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905570_TZ_1520x1160.jpg)
![SD-XXL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905570_TZ_1520x1160.jpg)
SD-XXL M72 x 2.0 (CD 56.0-62.0 mm) SZ 77 TL 16
Part no. 905570
Item Details SD-XXL M72 x 2.0 (CD 56.0-62.0 mm) SZ 77 TL 16
- Part no.
- 905570
- Item description
- SD-XXL M72 x 2.0 (CD 56.0-62.0 mm) SZ 77 TL 16
- Thread type
- metric
- Size
- M72 x 2.0
- Cable Ø from / to mm
- 56.0 - 62.0
- Thread length mm
- 16.0
- Spanner size mm
- 77
- Pieces per Packaging Unit
- 4
- Individual quantities available
- no
- EAN / GTIN
- 4060892351389
- Customs tariff number
- 73072910
Technical Data SD-XXL M72 x 2.0 (CD 56.0-62.0 mm) SZ 77 TL 16
Nickel plated brass cable gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 5 bar |
Details SD-XXL M72 x 2.0 (CD 56.0-62.0 mm) SZ 77 TL 16
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- For very large cable diameters.The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.