![S-PU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90464_PF_1520x1160.jpg)
![S-PU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90464_PF_1520x1160.jpg)
Protection tube S-PU 27.0 blue - small pack
Part no. 94875
Item Details Protection tube S-PU 27.0 blue - small pack
- Part no.
- 94875
- Item description
- Protection tube S-PU 27.0 blue - small pack
- Outer Ø mm (approx.)
- 27
- Colour
- blue
- Inner Ø mm
- 22.0
- Metres per Packaging Unit
- 10
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380617
- Customs tariff number
- 39173200
Technical Data Protection tube S-PU 27.0 blue - small pack
Protection tube | |
Temperature range | -40°C to +100°C short term up to +120°C |
Protection class | IP 68 |
Details Protection tube S-PU 27.0 blue - small pack
Cable Structure
-
- Material: Polyurethane (PUR)
-
- Outer sheath material: Polyurethane (PUR)
-
- integrated spring steel wire
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, petrol, microbes, weather-resistant
-
- largely resistant to: acids, alkalis
-
- extremely flexible, expandable and compressible
Notes
-
- Suitable connection glands: USK, LK-I, MTG-US and MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction