![RE-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97829_PF_1520x1160.jpg)
![RE-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97829_PF_1520x1160.jpg)
RE-PA grey PG 42 / PG 29
Part no. 97011
Item Details RE-PA grey PG 42 / PG 29
- Part no.
- 97011
- Item description
- RE-PA grey PG 42 / PG 29
- Thread type
- PG
- Size inside
- PG 29
- Size outside
- PG 42
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892372971
- Customs tariff number
- 39269097
Technical Data RE-PA grey PG 42 / PG 29
PA reducer | |
Temperature range | -30°C to +100°C |
Details RE-PA grey PG 42 / PG 29
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads RE-PA grey PG 42 / PG 29
Accessories
Products that match this product