RE-PA grey PG 9 / PG 7 - high-profile design

RE-PA grey PG 9 / PG 7 - high-profile design Part no. 96186
  • Halogen-free (LS0H)

Item Details

Part no.
96186
Item description
RE-PA grey PG 9 / PG 7 - high-profile design
Thread type
PG
Size inside
PG 7
Size outside
PG 9
Colour
grey (RAL 7035)
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892372834
Customs tariff number
39269097

Technical Data

PA reducer
Temperature range -30°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free

Notes

      • Black on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible