RADOX® TENUIS-TW 600V MM S black 5 x 0,5 mm² Part no. 11006003
  • Halogen-free (LS0H)

Item Details

Part no.
11006003
Item description
RADOX® TENUIS-TW 600V MM S black 5 x 0,5 mm²
OEM Part no.
12581351
Outer Ø mm (approx.)
6.2
Weight kg/km (approx.)
72.2
Cu factor per km
44.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892298059
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible