![RADOX® Databus 0,50 mm² 120 Ohm XM S EN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11002035_PF_1520x1160.jpg)
![RADOX® Databus 0,50 mm² 120 Ohm XM S EN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11002035_PF_1520x1160.jpg)
RADOX® Databus 0,50 mm² 120 Ohm XM S EN turquoise 4 x 0,5 mm²
Part no. 11002033
Item Details RADOX® Databus 0,50 mm² 120 Ohm XM S EN turquoise 4 x 0,5 mm²
- Part no.
- 11002033
- Item description
- RADOX® Databus 0,50 mm² 120 Ohm XM S EN turquoise 4 x 0,5 mm²
- OEM Part no.
- 85001338
- Outer Ø mm (approx.)
- 8.2
- Weight kg/km (approx.)
- 90.2
- Cu factor per km
- 38.3
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892296468
- Customs tariff number
- 85444991
Technical Data RADOX® Databus 0,50 mm² 120 Ohm XM S EN turquoise 4 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® Databus 0,50 mm² 120 Ohm XM S EN turquoise 4 x 0,5 mm²
Cable Structure
-
- Sheath colour: turquoise