![RADOX® 4 GKW-AX 1800V MM S Multicore](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006797_PF_1520x1160.jpg)
![RADOX® 4 GKW-AX 1800V MM S Multicore](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006797_PF_1520x1160.jpg)
RADOX® 4 GKW-AX 1800V MM S Multicore black 2 x 70 mm²
Part no. 11006816
Item Details RADOX® 4 GKW-AX 1800V MM S Multicore black 2 x 70 mm²
- Part no.
- 11006816
- Item description
- RADOX® 4 GKW-AX 1800V MM S Multicore black 2 x 70 mm²
- OEM Part no.
- 85002075
- Outer Ø mm (approx.)
- 39.7
- Weight kg/km (approx.)
- 2940.0
- Cu factor per km
- 1705.9
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892291944
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V MM S Multicore black 2 x 70 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 4 GKW-AX 1800V MM S Multicore black 2 x 70 mm²
Cable Structure
-
- Sheath colour: black