![RADOX® 4 GKW-AX 1800V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M35223_PF_1520x1160.jpg)
![RADOX® 4 GKW-AX 1800V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M35223_PF_1520x1160.jpg)
RADOX® 4 GKW-AX 1800V M brown 1 x 0,5 mm²
Part no. 11006743
Item Details RADOX® 4 GKW-AX 1800V M brown 1 x 0,5 mm²
- Part no.
- 11006743
- Item description
- RADOX® 4 GKW-AX 1800V M brown 1 x 0,5 mm²
- OEM Part no.
- 84118053
- Outer Ø mm (approx.)
- 2.5
- Weight kg/km (approx.)
- 11.0
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892288845
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V M brown 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |