![RADOX® 3 GKW 600V XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006354_PF_1520x1160.jpg)
![RADOX® 3 GKW 600V XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006354_PF_1520x1160.jpg)
RADOX® 3 GKW 600V XM S black 3 G 2,5 mm²
Part no. 34447
Item Details RADOX® 3 GKW 600V XM S black 3 G 2,5 mm²
- Part no.
- 34447
- Item description
- RADOX® 3 GKW 600V XM S black 3 G 2,5 mm²
- OEM Part no.
- 12566192
- Outer Ø mm (approx.)
- 10.4
- Weight kg/km (approx.)
- 203.0
- Cu factor per km
- 108.9
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892290725
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V XM S black 3 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 3 GKW 600V XM S black 3 G 2,5 mm²
Cable Structure
-
- Sheath colour: black