PVC-spiral cable H05VV-F black 2 x 1,5 mm² (SL 400 mm)

PVC-spiral cable H05VV-F black 2 x 1,5 mm² (SL 400 mm) Part no. 84587

Item Details

Part no.
84587
Item description
PVC-spiral cable H05VV-F black 2 x 1,5 mm² (SL 400 mm)
Sheath colour
black
Spiral length (unexpanded) mm
400
Spiral length (expanded) mm
1200
Outer Ø mm (approx.)
7.7
Spiral-outer Ø mm (approx.)
26.4
Cu factor per km
127.6
Weight kg/km (approx.)
310.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892336928
Customs tariff number
85444995

Technical Data

Temperature range flexing -5°C to +70°C
Nominal voltage H03VV-F U0/U 300/300 V
H05VV-F U0/U 300/500 V
Test voltage 2000 V
Expansion ratio 1:3
Straight ends in each case 200 mm

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC
      • Core identification acc. to DIN VDE 0293-308
      • Protective conductor: starting with 3 cores
      • Cores stranded in layers
      • Outer sheath: PVC
      • Sheath colour: see datasheet

Notes

      • On request closed spiral lengths up to max. 5000 mm possible.
      • As well in axial construction
      • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Lighting industry
      • Data installations
      • Shops
      • Telecommunication

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible