PVC insulating tube IC 8.1mm green-yellow (25m)

PVC insulating tube IC 8.1mm green-yellow (25m) Part no. 92291

Item Details

Part no.
92291
Item description
PVC insulating tube IC 8.1mm green-yellow (25m)
Colour
green-yellow
Wall thickness mm
0.7
Inner Ø mm
8.1
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892392474
Customs tariff number
39173200

Technical Data

PVC insulating tube acc. to DIN 40621
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Properties

      • silicone-free
      • cadmium-free
      • self-extinguishing
      • weather-resistant

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for insulating
      • bundling wires and lines

Tests

      • Entflammbarkeit nach UL 94: V2

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible