PUR Single Core blue 1 x 1,5 mm² Part no. 50697
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
50697
Item description
PUR Single Core blue 1 x 1,5 mm²
Outer Ø mm (approx.)
3
Cu factor per km
14.4
Weight kg/km (approx.)
19.2
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892225406
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible