![PBE-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904492_PF_1520x1160.jpg)
![PBE-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904492_PF_1520x1160.jpg)
PBE-K M12 x 1.5 black TL 10
Part no. 904495
Item Details PBE-K M12 x 1.5 black TL 10
- Part no.
- 904495
- Item description
- PBE-K M12 x 1.5 black TL 10
- Thread type
- metric
- Size
- M12 x 1.5
- Colour
- black (RAL 9005)
- Thread length mm
- 10.0
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892375187
- Customs tariff number
- 39269097
Technical Data PBE-K M12 x 1.5 black TL 10
PA pressure balance element | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 / IP 69K |
Details PBE-K M12 x 1.5 black TL 10
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with semi permeable membrane that allows air flow but blocks moisture
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Installation technology
-
- Control cabinet construction